??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24700.0083 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24700. - Palm Grips with axial bearing / with screw
Bill of material
24700.0083 Palm Grip
BESTNR
Ref. No.
24700.0083
AUS
Version
with screw
D1
80 mm
D2
Thread
M12
L
+2
30 mm
D3
35 mm
H1
~
54 mm
H2
~
34.0 mm
G
Weight
260 g
Embedded user actions